Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Mini (7/8) 5 pole, Male (Ext.) 0°/Female 0°
Product may differ from image

Mini (7/8) 5 pole, Male (Ext.) 0°/Female 0°

PUR 5x1.5 (5x16AWG) bk UL/CSA

Art.No.: 7700-A5A01-UMD0200
Alternative product:   
Weight: 0.257 kg
Country of origin:  US

customs tariff number 85444290
GTIN 4048879640596
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-A5A01-UMDxxxx_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-A5A01-UMDxxxx_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7700-A5A01_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)