Product may differ from image
MST single-phase safety transformer
P:5000VA IN:400/415/440/460/480VAC OUT:36VAC
Art.No.: | 866890 |
Weight: | 36 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4048879561204 |
Packaging unit | 1 |