Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P:8000VA IN:208…550VAC OUT:2x115VAC

Art.No.: 86159
Weight: 62 kg
Country of origin:  DE

customs tariff number 85043200
GTIN 4048879496476
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86159_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 86159_E207805-XORU2_ur_z_b.pdf (B)
  • Construction files: DXF 86159_dxf_x_a.zip (A)
  • Construction files: STP 86159_stp_x_a.zip (A)
  • Document: Product data 86159_PD_X_14.zip (14)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 86159_9911-04.16_ce_z_d.pdf (D)