Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MODLIGHT70 LED FLASH MODUL RED
Product may differ from image

MODLIGHT70 LED FLASH MODUL RED

Product discontinued, no alternative

Art.No.: 4000-75070-1021000
Weight: 0.069 kg
Country of origin:  ID

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 21,6 V
Operating voltage DC max. 26,4 V
Current consumption min. 250 mA
Current consumption max. 430 mA
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked
Mechanical data | Material data
Material housing PC
Mechanical data | Mounting data
Height 49 mm
Width 70 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -10 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371220
ECLASS-7.0 27371220
ECLASS-8.0 27371220
ECLASS-9.0 27371220
ETIM-5.0 EC000232
customs tariff number 85319000
GTIN 4048879031004
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-75070-1021000_E172109_NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 4000-75070-1021000_E172109-NKCR_ul_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-75070-1021000_32-01.17_ce_z_b.pdf (B)