Product may differ from image
MIRO TRIAC 3X660VAC-25A 2P
IN: 32 VDC - OUT: 660 VAC / 3 x 25 A
Art.No.: | 3000-36001-2000050 |
Weight: | 0.38 kg |
Country of origin: | MT |
Commercial data
customs tariff number | 85414090 |
---|---|
GTIN | 4048879020954 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----