Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
M8 MALE 0° / M8 MALE 0° SHIELD, ETHERCAT
Product may differ from image

M8 MALE 0° / M8 MALE 0° SHIELD, ETHERCAT

PUR 1x4x0,155 shield gn UL/CSA, drag ch 0.1m
Art.No.: 7001-89701-7910010
Weight: 0.019 kg
 Product Comparison

You might also like

Ethernet CAT5
M8 – M8, 4-pole
Male straight – male straight
shielded
without cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 89701
Cables
No./diameter of wires 1× 4× 0.15 mm²
Wire isolation PO (wh, ye, bl, or)
C-track properties 5 Mio.
Material (jacket) PUR (UL/CSA)
Outer Ø 4.9 mm ±5%
Bend radius (moving) 12× outer Ø
Temperature range (fixed) -20...+80 °C
Temperature range (mobile) -20...+50 °C
Cable identification 791
Approval (cable) UL (AWM-Style 20236/1589), CSA; CE
Cable weight [g/m] 59,40
Material (wire) Cu wire, bare
Resistor (core) max. 139.3 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 19× 0.15 mm (multi-strand wire class 5)
Diameter (core) 1× 4× AWG26
AWG similar to AWG 26
Material (wire isolation) PO
Wire-Ø incl. isolation 1.0 mm ±5%
Color/numbering of wires wh, or, bl, ye
Stranding combination 4 wires twisted
Shield yes
min. 85%
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free
Outer-Ø (jacket) 4.9 mm ±5%
Color (jacket) green
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant
Temperature range (fixed) -20...+80 °C
Temperature range (mobile) -20...+50 °C
Bend radius (fixed) 7.5× outer Ø
Bend radius (moving) 12× outer Ø
No. of bending cycles (C-track) max. 5 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 300 m/min
Acceleration (C-track) max. 5 m/s²
Jacket Color green
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
No. of poles 4
Material group IEC 60664-1, category I
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Transfer rate 100 Mbit/s
LED display no
Locking of ports Screw thread (M8×1 mm) recommended torque 0.4 Nm, self-securing
Compression gland M8 (SW9)
Protection IP67 inserted and tightened (EN 60529)
Material PUR
Locking material Zinc die casting, matte nickel plated
suitable for corrugated tube (internal Ø) 6.5 mm
General data
Standards DIN EN 61076-2-104 (M8)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (contact surface) Au
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879424882
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cCSAus
cULus
* only for products with UL/CSA approved cable
EtherCAT
PROFINET