Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 90° / M12 female 0° A-cod. LED
Product may differ from image

M12 male 90° / M12 female 0° A-cod. LED

PVC 4x0.34 bk UL/CSA 2m

Art.No.: 7000-40205-6140200
Weight: 0.105 kg
Country of origin:  CZ

customs tariff number 85444290
GTIN 4048879814560
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_c.pdf (C)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Document: ATEX 7000-18001_atx_2_l.pdf (L)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)