Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / M12 female 90° A-cod. shielded
Product may differ from image

M12 male 0° / M12 female 90° A-cod. shielded

PUR 12x0.14 shielded bk UL/CSA+drag ch. 2m

Art.No.: 7000-53321-7060200
Weight: 0.158 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879728614
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA E325311-CYJV_ulc_z_b.pdf (B)
  • Approval: UL Listed US E325311-CYJV_ul_z_c.pdf (C)
  • Construction files: STP 7000-53321_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Flange Connector ----