Product may differ from image
M12 female 0° A-cod. with cable V2A
PVC 5x0.34 bk UL/CSA 40m
Art.No.: | 7002-12241-6194000 |
Weight: | 1.948 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879811378 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----