M12-DISTRIBUTOR BOX 6-WAY, 5-POLE WITHOUT LED
MVC6-UQR5.0-XA 5m PUR-CNOMO-cable 12x0,34/3x1
Art.No.: | 276842 |
Weight: | 1 kg |
Country of origin: | CZ |
Description
6-way, 5-pole
PUR/PVC (CNOMO)
5.0 m
without LED
Further cable lengths on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Total current max. | 10 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Height | 117 mm |
Width | 54 mm |
Depth | 33 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 21 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879060608 |
Packaging unit | 1 |