EOL - VALVE PLUG SUPPRESSOR FORM B - 10MM
With LED, 24VDC/50VA/W
Art.No.: | 3124875 |
Weight: | 0.15 kg |
Country of origin: | CZ |
Description
24 V AC/DC
LED
LED
Technical Data
Technical Data
LED display | (yellow opac) |
---|---|
max. power (W) | max. 50 W (VA) |
General data
Housing | Polyamide black, flame retardant, temperature resistance up to 130 °C |
---|---|
Temperature range | -20...+60 °C |
Material contact | Silvered bronze |
Dimensions H×W×D | 15×63×21.5 mm |
Commercial data
customs tariff number | 85363010 |
---|---|
GTIN | 4048879011471 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----