Product questions? We’re happy to help! Find your local Murrelektronik Representative.
DISTRIBUTOR M12 1XM12ST 9XM12BU
Product may differ from image

DISTRIBUTOR M12 1XM12ST 9XM12BU

Art.No.: 277080
Weight: 0.21 kg
Country of origin:  CZ

customs tariff number 85369010
GTIN 4048879405966
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 277080_ina_2_11.pdf (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 277080_07-05-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 277080_04-05.20_ce_z_a.pdf (A)
  • Information: MTTF Report 277080_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)