Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MOTOR SUPPRESSOR  23001
Product may differ from image

MOTOR SUPPRESSOR

RC, 3x500VAC/4kW

Art.No.: 23001
Weight: 0.164 kg
Country of origin:  CZ

Description

3× 500 V AC +10%
RC
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 500 V
Installation
Connection cross-section solid min. 0,75 mm²
Connection cross-section solid max. 2,5 mm²
Installation | Connection
Connection information terminal
Family construction form M4
Installation | Pin assignment
No. of poles 3
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Material potting compound 2-component epoxy
Mechanical data | Mounting data
Height 75 mm
Width 45 mm
Depth 42 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879019668
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 23001_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Document: Product data 23000_pd_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 23001_20-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 23001_20-07.21_ce_z_a.pdf (A)

---- Screwdriver ----