Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD DATA  INSERT  4000-68000-1040000
Product may differ from image

MODLINK MSDD DATA INSERT

2xUSB-A fem./fem. + 1xRJ45 + 1xSUB-D15 fem./male

Art.No.: 4000-68000-1040000
Weight: 0.075 kg
Country of origin:  DE

Description

SUB-D15 HD; RJ45; USB; USB (formA)
1× SUB-D15 HD (female/male) VGA
1× RJ45, 8-pole metal, CAT5e (female/female)
2× USB (female/female) form A
Certificate
Certificate
Certificate
Certificate

Mechanical data | Mounting data
Height 88 mm
Width 51 mm
Depth 45 mm
Environmental characteristics | Climatic
Storage temperature min. -20 °C
Storage temperature max. 60 °C
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage DC (UL-listed) 42,4 V
Operating current max. 500 mA
USB specification 2.0
Data transmission rate max. 480 MBit/s
Looking techniques Snap-in connector
SUB-D15
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 3 A
Current operating max. (UL) 175 mA
Family construction form SUB-D15
Family type Back side SUB-D15
Gender female
Gender Rear male
Looking techniques Standard UNC 4-40 screw thread bolt (EN 60807)
No. of poles 15
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879037716
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 4000-68000-1040000_E201820-NRAQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 4000-68000-1040000_E201820-NRAQ2_ur_z_a.pdf (A)
  • Construction files: DXF 4000-68000-1040000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-1040000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-1040000_stp_x_b.zip (B)
  • Document: Installation guide 4000-68000-0010000_ina_6_27.pdf (27)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68000-1040000_16-10.14_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68000-1040000_16-10.14_ce_z_c.pdf (C)