Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODL. VARIO 10-way coupling housing type B  M1851-100602
Product may differ from image

MODL. VARIO 10-way coupling housing type B

stainless steel type 1.4404 (V4A)

Art.No.: M1851-100602
Alternative product:   
Weight: 0.588 kg
Country of origin:  DE

Description

Mobile housing
Stainless steel 1.4404 (V4A)
10-way

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Degree of protection (ISO 20653:2013) IP66K, IP69K
Additional condition protection degree inserted, screwed
Mechanical data
Operating pressure min. -0,8 bar
Operating pressure max. 16 bar
Mechanical data | Material data
Material housing Stainless steel 1.4404 (V4A)
Mechanical data | Mounting data
Mounting method screw fixing
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 120 °C

ECLASS-6.0 27260702
ECLASS-6.1 27260708
ECLASS-7.0 27440312
ECLASS-8.0 27440312
ECLASS-9.0 27440312
ECLASS-10.1 27440312
ECLASS-11.1 27440312
ECLASS-12.0 27440312
ETIM-5.0 EC002641
customs tariff number 85389099
GTIN 4048879573177
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide MMV1850-01_ina_10_05.pdf (05)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)