Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
M8 MALE 0° / M8 FEMALE 0° SNAP-IN
Product may differ from image

M8 MALE 0° / M8 FEMALE 0° SNAP-IN

PUR 3x0.25 GRAY, 6m
Art.No.: 7000-88121-2200600
Weight: 0.15 kg
 Product Comparison

You might also like

Male straight – female straight
M8 (Snap In) – M8 (Snap In), 3-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 88121
Cables
No./diameter of wires 3× 0.25 mm²
Wire isolation PVC (br, bl, bk)
C-track properties 2 Mio.
Material (jacket) PUR/PVC (UL/CSA)
Outer Ø 4.5 mm ±5%
Bend radius (moving) 15× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 220
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 20549/1731), CSA; CE conform
Cable weight [g/m] 26,62
Material (wire) Cu wire, bare
Resistor (core) max. 79 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 32× 0.1 mm (multi-strand wire class 6)
Diameter (core) 3× 0.25 mm²
AWG similar to AWG 24
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 85 ±5 A
Outer-Ø (jacket) 4.5 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 15× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Jacket Color gray
Technical Data
Operating voltage max. 50 V AC/60 V DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Locking of ports M8 Snap In
Protection IP65 inserted and tightened (EN 60529)
Material PUR
suitable for corrugated tube (internal Ø) 6.5 mm
General data
Standards DIN EN 61076-2-104 (M8)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879124973
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download Approvals and certificates 7000-88001_11-08.19_ce_z_c.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-88121_stp_x_a.zip
cCSAus
cULus
* only for products with UL/CSA approved cable