M12 DISTRIBUTOR BOX 8-WAY, 5-POLE, NO LED
MVD8-U-XA M23 connector 19-pole
Art.No.: | 276314 |
Weight: | 0.3 kg |
Country of origin: | CZ |
Description
8-way, 5-pole
M23 plug connection
19-pole used
without LED
Further cable lengths on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 4 A |
Total current max. | 10 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation | Connection
Mounting set | M12 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Height | 152 mm |
Width | 54 mm |
Depth | 25 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | n.c. |
PIN 3 | - |
PIN 4 | NO |
PIN 5 | n.c. |
Connection type 2
Family construction form | M23 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 19 |
PIN 1 | NO S 4 |
PIN 2 | NO S 4 |
PIN 3 | NO S 4 |
PIN 4 | NC S 2 |
PIN 5 | NO S 4 |
PIN 6 | 3 (-) |
PIN 7 | NC S 2 |
PIN 8 | NC S 2 |
PIN 9 | NC S 2 |
PIN 10 | NC S 2 |
PIN 11 | NO S 4 |
PIN 12 | 5 (PE) |
PIN 13 | NC S 2 |
PIN 14 | NC S 2 |
PIN 15 | NO S 4 |
PIN 16 | NO S 4 |
PIN 17 | NO S 4 |
PIN 18 | NC S 2 |
PIN 19 | 1 (+) |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC002585 |
customs tariff number | 85369010 |
GTIN | 4048879000260 |
Packaging unit | 1 |