Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
MIRO BT DP 1,5 S-4 - phasing out of this product
Product may differ from image

MIRO BT DP 1,5 S-4 - phasing out of this product

Bluetooth Slave Profibus-DP 1,5 Mbit/s max. 4 participants
Art.No.: 57011
Weight: 0.3 kg
 Product Comparison

You might also like

PROFIBUS
Radio Slave Module
1.5 Mbit/s
General data
Standards approved in: BE, DK, DE, EE, FI, FR (restricted), GB, IE, IS, IT, CA, LV, LT, LU, MT, NL, NO (without Spitzbergen), AT, PL, PT, SE, CH, SK, SI, EL, ES, CZ, HU, US, CY
Housing Black plastic
Protection IP54
Dimensions H×W×D 230×101×30 mm
Connection Screw terminals: max. 2.5 mm² (AWG 14)
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range -20...+60 °C (storage temperature -40...+75 °C)
Technical Data
Operating voltage 9...33 V DC
Frequency 2.4 GHz Bluetooth
Current consumption 200 mA (24 V DC)
Transfer rate 1.5 Mbit/s
Connections
Fieldbus SUB-D, 9-pole
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879364980
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 57011_02-04.2014_ce_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Configuration Files MIRO BT Wizard V2.02 Revision 77.zip
  • Download Configuration Files MIRO-BT-USB-Treiber.zip
  • Download Drawing Files 57010_dxf_x_a.zip
  • Download Drawing Files 57010_stp_x_a.zip
  • Download Installation Instructions 57011_ina_xx_10.zip
  • Download Manuals 57010_hdb_x_10.zip