Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
CAP  FOR D-BOX M12 4-WAY 5-POLE
Product may differ from image

CAP FOR D-BOX M12 4-WAY 5-POLE

No pot.-sep. 10m PUR/PVC-JB, 8x0,34+3x0,75
Art.No.: 4027027
Weight: 1.601 kg
 Product Comparison

You might also like

for 4-way distribution boxes, 5-pole
PUR/PVC
10.0 m
New Art.-No. 8000-84559-3631000
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Total current max. 8 A
General data
Dimensions H×W×D 33×48×68 mm
Cables
Cable number 363
No./diameter of wires 8× 0.34 + 3× 0.75 mm²
Wire isolation PVC
C-track properties 2 Mio.
Jacket Color gray
Material (jacket) PUR/PVC (UL/CSA)
Outer Ø 8.1 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Cable identification 363
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 21441/10955), CE conform
Cable weight [g/m] 115,5
Material (wire) Cu wire, bare
Resistor (core) max. 57 Ω/km (0.34 mm²), max. 26 Ω/km (0.75 mm²); (20 °C)
Single wire Ø (core) 0.15 mm (0.34 mm²); 0.2 mm (0.75 mm²)
Construction (core) 19× 0.15 mm (0.34 mm²); 24× 0.2 mm (0.75 mm²); (multi-strand wire class 5)
Diameter (core) 8× 0.34 + 3× 0.75 mm²
AWG similar to AWG 22 (0.34 mm²); similar to AWG 18 (0.75 mm²)
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.3 mm ±5% (0.34 mm²); 1.8 mm ±5% (0.75 mm²)
Color/numbering of wires wh, ye, gr, grpk, rdbl, gn, whgn, brgn+bl, br, gnye longitudinally striped
Shield no
Material (jacket) PUR/PVC
Shore hardness (jacket) 87 ±5 A
Outer-Ø (jacket) 8.1 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
Nominal voltage U0/U 300/300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 2 m/s
Acceleration (C-track) max. 10 m/s²
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879058391
eClass 27143423
Packaging unit 1
 
Data Regarding Article:
cULus