You might also like
PROFINET
100 Mbit/s
Connection cables are in the online shop under "Connection Technology".
100 Mbit/s
Connection cables are in the online shop under "Connection Technology".
Technical Data
Operating voltage | 9...33 V DC |
---|---|
Current consumption | max. 200 mA |
General data
Standards | approved in: AT, BE, BG, CH, CY, CZ, DE, DK, EE, EL, ES, FI, FR, GB, HR, HU, IE, IS, IT, JP, LI, LT, LU, LV, MT, NL, NO, PL, PT, RO, SE, SI, SK |
---|---|
Protection | IP20 |
Dimensions H×W×D | 100×22×115 mm |
Mounting method | DIN-rail mountable TH35 (EN 60715) |
Temperature range | -20...+60 °C (storage temperature -40...+75 °C) |
Material (housing) | Black plastic |
Connections
Fieldbus | PROFINET 10/100 Mbit/s; 2× RJ45 (female) |
---|---|
Supply | Screw terminals |
Wireless technology
Cellular standard | 3G |
---|---|
Frequency | 2G 850 MHz/900 MHz/1800 MHz/1900 MHz; UMTS B1, B2, B5, B6, B8, B19 |
Antenna connection | SMA (50 Ω) |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879875615 |
eClass | 27249200 |
Packaging unit | 1 |
