Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
VALVE PLUG SUPPRESSOR FORM B - 10MM  3124871
Product may differ from image

VALVE PLUG SUPPRESSOR FORM B - 10MM

Diode and LED, 24VDC/50VA/W

Art.No.: 3124871
Weight: 0.152 kg
Country of origin:  CZ

Electrical data
Capacity CX 200 ms
Holding power max. 50 W
Electrical data | Supply
Cut-off peak voltage max. 1 V
Diagnostics
Status indication LED yellow
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Coating contact silver-plated
Color housing black
Material housing PA
Material contact Bronze
Mechanical data | Mounting data
Height 15 mm
Width 63 mm
Depth 21,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Housing temperature max. (EN 61347-2-13) 130 °C

ECLASS-6.0 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879011501
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 3124871_dxf_x_a.zip (A)
  • Construction files: STP 3124871_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Screwdriver ----