EXACT8, 10XM8, 4 POLE MOULDED CABLE
5.0m PUR/PVC 20x0,34+2x0,75
Art.No.: | 8000-80110-4120500 |
Weight: | 1.045 kg |
Country of origin: | DE |
Description
10-way, 4-pole
PUR/PVC
Further cable lengths on request.
5.0 m
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
PUR/PVC
Further cable lengths on request.
5.0 m
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Current operating per contact max. | 2 A |
Total current max. | 8 A |
Industrial communication
Number of signals per port | 2 |
---|
Installation | Connection
Mounting set | M8 x 1 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 412 |
---|---|
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 8 wires around Core filler twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 14 wires around Stranding combination twisted |
Filler | yes |
wire arrangement | violet, brown-pink, brown-gray, brown-blue, white-pink, black, blue-white, gray-white, (brown, blue, brown-yellow, green, red-blue, gray, brown-green, red, yellow-white, yellow, green-white, white, gray-pink, pink) |
Mechanical data | Cable
Cable weigth | 182,6 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 85 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free, LABS-free |
Outer-diameter (jacket) | 10,4 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Color (inner jacket) | gray |
Material wire insulation | PVC |
Amount wires | 20 |
Outer diameter insulation | 1,3 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free |
Amount strands (wire) | 19 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Material wire insulation (Data) | PVC |
Outer diameter wire insulation (Data) | 1,8 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Shore hardness wire insulation (Data) | 55 Shore D |
Ingredient freeness wire insulation (Data) | lead-free, cadmium-free, CFC-free |
Amount wires (Data) | 2 |
Amount strands wire (Data) | 42 |
Diameter of single wires (Data) | 0,15 mm |
Conductor crosssection wire (Data) | 0,75 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | strand class 6 |
Electrical data | Cable
Max. rated voltage (conductor - conductor) | 300 V |
---|---|
Max. rated voltage (conductor - ground) | 300 V |
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4 A |
Current load capacity min. Wire (Data) | 12 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | 10 x Outer diameter |
Bending radius (dynamic) | 12 x Outer diameter |
No. of bending cycles (C-track) | 1,5 Mio. @ 25 °C |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Travel speed (C-track) | 2 m/s @ 25 °C |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 20 |
Connection type 2
Family construction form | M8 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | + |
PIN 2 | S 2 |
PIN 3 | - |
PIN 4 | S 1 |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879056670 |
Packaging unit | 1 |