Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
Data Panel - Cable 8x1,5qmm PUR/PVC-TRUCK-ADR, BK, backshell 0°, 10m  DP-18-8.128
Product may differ from image

Data Panel - Cable 8x1,5qmm PUR/PVC-TRUCK-ADR, BK, backshell 0°, 10m

20cm corrugated tube, without Offset

Art.No.: DP-18-8.128
Weight: 1.65 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 89336773871
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-18-8_pd_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity DP-18-8.xxx_EU-Cert-2_ce_z_b.pdf (B)