Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
D/A-CONVERTER 8-BIT - OUTPUT 4 ... 20MA  44073
Product may differ from image

D/A-CONVERTER 8-BIT - OUTPUT 4 ... 20MA

IN: 8 Bit - OUT: 4 ... 20mA

Art.No.: 44073
Alternative product:   
Weight: 0.16 kg
Country of origin:  CZ

Description

D/A converter
8 Bit
4...20 mA
Input and output galvanically separated
For the converters with voltage output, the maximum output signal can be set to the operating voltage minus 2 V. Due to an internal current limitation the outputs are short-circuit proof and overload protected.
Certificate
Certificate

Electrical data
Accuracy (of full scale) 1 %
Electrical data | Supply
Operating voltage DC min. 21 V
Operating voltage DC max. 30 V
Operating current max. 150 mA
Open-circuit current 100 mA
Electrical data | Input
Input signal min. 0 V
Input signal max. 30 V
Input current max. 10 mA
Electrical data | Output
Output current max. 0,04 A
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 65 mm
Width 67,5 mm
Depth 86 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 50 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 6
PIN 1 + US
PIN 2 + US
PIN 3 0 V
PIN 4 0 V
PIN 5 I Out
PIN 6 I Out
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 9
PIN 1 D 8
PIN 2 D 7
PIN 3 D 6
PIN 4 D 5
PIN 5 D 4
PIN 6 D 3
PIN 7 D 2
PIN 8 D 1
PIN 9 0 V 1

ECLASS-6.0 27210990
ECLASS-6.1 27210990
ECLASS-7.0 27210990
ECLASS-8.0 27210990
ECLASS-9.0 27210990
ECLASS-10.1 27210990
ECLASS-11.1 27210990
ECLASS-12.0 27210990
ETIM-5.0 EC002477
customs tariff number 85437090
GTIN 4048879028615
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Installation guide 44073_ina_6_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 44073_1805-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 44073_1805-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 44073_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Screwdriver ----
---- Marking Accessories ----
---- Current Supply ----