You might also like
Male straight
M12, 5-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
M12, 5-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form | 13101 |
---|
Technical Data
Operating voltage | max. 60 V AC/DC |
---|---|
Operating voltage (only UL listed) | 30 V AC/DC |
Rated surge voltage | 1.5 kV |
Operating current per contact | max. 4 A |
No. of poles | 5 |
Material group | IEC 60664-1, category I |
Coding | A-coded |
LED display | no |
Locking of ports | Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing |
Compression gland | M12 (SW13) |
Protection | IP65, IP66K, IP67 inserted and tightened (EN 60529) |
Locking material | Zinc die casting, matte nickel plated |
Material | PUR |
suitable for corrugated tube (internal Ø) | without |
General data
Standards | DIN EN 61076-2-101 (M12) |
---|---|
Mounting method | inserted, tightened |
Material (contact) | Copper alloy |
Material (contact surface) | Au |
Pollution Degree | 3 |
Stripping length (jacket) | 20 mm |
Temperature range | -25...+85 °C, depending on cable quality |
Cables
Cable number | 351 |
---|---|
No./diameter of wires | 5× 0.34 mm² |
Wire isolation | PP (br, wh, bl, bk, gnye) |
Jacket Color | gray |
Material (jacket) | PUR (UL/CSA) |
Outer Ø | 6.9 mm ±5% |
Bend radius (fixed) | 10× outer Ø |
Bend radius (moving) | 15× outer Ø |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -20...+80 °C |
Shield | yes |
Color (jacket) | gray |
Approval (cable) | UL (AWM-Style 20233/1992), CSA; CE conform |
Diameter (core) | 5× 0.34 mm² |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85444290 |
EAN | 4048879338523 |
eClass | 27279218 |
Packaging unit | 1 |

* only for products with UL/CSA approved cable