Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
M12 FEMALE 0°
Product may differ from image

M12 FEMALE 0°

PVC 3X0.34 black UL/CSA 3m
Art.No.: 7000-12161-6130300
Alternative product:    7000-12161-6130500
Weight: 0.116 kg
 Product Comparison

You might also like

Female straight
M12, 4-pole
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 12161
Cables
No./diameter of wires 3× 0.34 mm²
Wire isolation PVC (br, bl, bk)
Material (jacket) PVC (UL/CSA)
Outer Ø 4.6 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 613
Cable Type 1 (PVC)
Approval (cable) UL (AWM-Style 2464/1731), CSA
Cable weight [g/m] 34,10
Material (wire) Cu wire, bare
Resistor (core) max. 60 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 19× 0.15 mm (multi-strand wire class 5)
AWG similar to AWG 22
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 45 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PVC
Material property (jacket) CFC-, cadmium-, silicone- and lead-free
Shore hardness (jacket) 85 ±5 A
Outer-Ø (jacket) 4.6 mm ±5%
Color (jacket) black
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant UL 1581 VW1 / CSA FT1
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Jacket Color black
Technical Data
Operating voltage max. 250 V AC/DC
Operating voltage (only UL listed) 30 V AC/DC
Rated surge voltage 2.5 kV
Operating current per contact max. 4 A
No. of poles 4-pole
Material group IEC 60664-1, category I
Coding A-coded
LED display no
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) 10 mm
General data
Standards DIN EN 61076-2-101 (M12)
Mounting method inserted, tightened
Material (contact) Copper alloy
Material (contact surface) Au
Material (gasket) FKM
Pollution Degree 3
Stripping length (jacket) 20 mm
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879214575
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-12161-6130300_E325311-CYJV_ul_z_a.pdf
  • Download Approvals and certificates 7000-12001_04.06.19_ce_z_b.pdf
  • Download Approvals and certificates 7000-12161-6130300_E325311-CYJV7_ulc_z_a.pdf
  • Download Approvals and certificates 7000-12161-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-12161-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 7000-12161_stp_x_a.zip
cCSAus
cULus
* only for products with UL/CSA approved cable