Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
M12 male 0° / M12 female 90°
Product may differ from image

M12 male 0° / M12 female 90°

TPE 8x22AWG gy UL/CSA, ITC/PLTC 2m
Art.No.: 7700-48011-U2H0200
Weight: 0.165 kg
 Product Comparison

Accessories

You might also like

USA
Male straight – female 90°
M12 – M12, 8-pole
without cable sleeves
Cable is approved for 300 V
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 48011
Technical Data
Operating voltage max. 30 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 0.8 kV
Operating current per contact max. 2 A
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) without
General data
Standards DIN EN 61076-2-101 (M12)
Mounting method inserted, tightened
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Cables
Cable identification U2H
Approval (cable) UL (AWM-Style 20626/1731), CSA; CE conform
Cable weight [g/m] 70,40
Material (wire) Cu wire, bare
Resistor (core) max. 46.9 Ω/km (20 °C)
Single wire Ø (core) 0.16 mm
Construction (core) 19× 0.16 mm (multi-strand wire class 5)
Diameter (core) 1× 8× AWG22/19 (0.382)
Material (wire isolation) semi-rigid PVC
Wire-Ø incl. isolation 1.27m ±5%
Color/numbering of wires br, wh, rd, bl, pk, gr, ye, gn
Stranding combination 8 wires twisted around central filler
Material (jacket) TPE
Outer-Ø (jacket) 6.7 mm ±5%
Color (jacket) gray
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant
Nominal voltage 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -40...+105 °C
Temperature range (mobile) -20...+90 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 10 Mio. (25 °C)
Torsion stress ±180°/m
Jacket Color gray
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879733922
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-48001_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable