"Set torque wrench for 7/8"" AF 22"
Torque 1,5 Nm
Art.No.: | 7000-99104-0000000 |
Alternative product: | |
Weight: | 0.173 kg |
Country of origin: | DE |
Description
Torque wrench set
7/8" (1.5 Nm, SW22)
7/8" data connenctor moulded (IDC terminal)
7/8" (1.5 Nm, SW22)
7/8" data connenctor moulded (IDC terminal)
Commercial data
ECLASS-6.0 | 21049190 |
---|---|
ECLASS-6.1 | 21040222 |
ECLASS-7.0 | 21040222 |
ECLASS-8.0 | 21040222 |
ECLASS-9.0 | 21040222 |
ECLASS-10.1 | 21040222 |
ECLASS-11.1 | 21040222 |
ECLASS-12.0 | 21040222 |
ETIM-5.0 | EC002132 |
customs tariff number | 82041100 |
GTIN | 4048879114080 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----