4 mm crimp contact m/turned/silver/6 mm²
100 pieces
Art.No.: | 70MH-ZKA1S-0300700 |
Weight: | 0.003 kg |
Country of origin: | CZ |
Description
Turned crimp contact
Male
4 mm
6 mm² (AWG 10)
Quantity: 100 pcs.
Technical data will be only guaranteed with Murrelektronik components.
Male
4 mm
6 mm² (AWG 10)
Quantity: 100 pcs.
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Connection cross section max. | 6 mm² |
---|---|
AWG number max. | 10 |
Installation | Connection
Stripping length | 9 mm |
---|---|
Connection | Crimp |
Gender | male |
Mating cycles min. | 500 |
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Material contact | Brass |
Mechanical data | Mounting data
Height | 6 mm |
---|---|
Width | 6 mm |
Depth | 29 mm |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261202 |
ECLASS-7.0 | 27440204 |
ECLASS-8.0 | 27440204 |
ECLASS-9.0 | 27440204 |
ECLASS-10.1 | 27440204 |
ECLASS-11.1 | 27440204 |
ECLASS-12.0 | 27440204 |
ETIM-5.0 | EC000796 |
customs tariff number | 85366990 |
GTIN | 4048879653749 |
Packaging unit | 100 |
Accessories
---- Crimping Tool ----