Product may differ from image
MTS SINGLE-PHASE SAFETY TRANSFORMER
P:160VA IN:230VAC OUT:24VAC
Art.No.: | 866476 |
Weight: | 1.8 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072298 |
Packaging unit | 1 |
Art.No.: | 866476 |
Weight: | 1.8 kg |
Country of origin: | CZ |
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072298 |
Packaging unit | 1 |