Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MVP-METALL, 4XM12, 5POLE, PRE-WIRED CABLE
Product may differ from image

MVP-METALL, 4XM12, 5POLE, PRE-WIRED CABLE

30.0m PUR 8x0,34+3X0.75, UL/CSA

Art.No.: 8000-54515-3733000
Weight: 4.626 kg
Country of origin:  CZ

customs tariff number 85444290
GTIN 4048879696043
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8000-54515-3733000_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8000-54515-3733000_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 27471_dxf_x_a.zip (A)
  • Construction files: STP 27471_stp_x_a.zip (A)
  • Document: Installation guide 8000-54510-4480300_ina_6_23.pdf (23)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-54515-3733000_09-04.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-54515-3733000_09-04.17_ce_z_a.pdf (A)
  • Information: MTTF Report 8000-54515-xxxxxxx_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)