Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
Mini (7/8) 5 pole, Male (Ext.) Straight/Female Straight,
Product may differ from image

Mini (7/8) 5 pole, Male (Ext.) Straight/Female Straight,

PUR, UL/CSA, 5x16AWG, black, 3m
Art.No.: 7700-A5A01-UMD0300
Weight: 0.361 kg
 Product Comparison

You might also like

Male straight – female straight
7/8" – 7/8", 5-pole
Power cable
USA
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form A5A01
Technical Data
Operating voltage max. 600 V AC/DC
Operating current per contact max. 9 A
Locking of ports Screw thread 7/8" (recommended torque 1.5 Nm) self-securing
Compression gland 7/8" (SW24)
Protection IP68 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
General data
Temperature range -25...+80 °C, depending on cable quality
Cables
Cable number UMD
No./diameter of wires 5× 1.5 mm²
Construction (core) 2.3 mm ±5%
Wire isolation TPM (br, wh, bl, bk, gnye)
C-track properties 5 Mio.
Jacket Color black
Material (jacket) PUR (UL/CSA)
Outer Ø 8.7 mm ±5%
Bend radius (fixed) 7.5× outer Ø
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -50...+80 °C
Temperature range (mobile) -20...+80 °C
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879640602
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7700-A5A01-UMDxxxx_E325311-CYJV7_ulc_z_a.pdf
  • Download Approvals and certificates 7700-A5A01-UMDxxxx_E325311-CYJV_ul_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7700-A5A01_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable