Product questions? We’re happy to help! Find your local Murrelektronik Representative.

B24 Hood, low profile, IP65

Double locking lever, side entry M25

Art.No.: 70MH-GTGNQ-A02C000
Alternative product:   
Weight: 0.24 kg
Country of origin:  CZ

Description

B24
Hood (low)
Double locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.

Installation
Cable outlet laterally
Installation | Connection
Mounting set M25
Mating cycles min. 500
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Additional condition protection degree inserted, locked, with screw connection
Mechanical data
Housing type Hood
Mechanical data | Material data
Coating housing powder-coated
Coating locking verzinkt
Material housing Aluminum die casting
Locking material Steel
Mechanical data | Mounting data
Size B24
Height 62 mm
Width 43 mm
Depth 120 mm
Looking techniques Double locking lever
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 100 °C
Climatic category (EN IEC 60068-1) 40/100/21

ECLASS-6.0 27143424
ECLASS-6.1 27261203
ECLASS-7.0 27440202
ECLASS-8.0 27440202
ECLASS-9.0 27440202
ECLASS-10.1 27440202
ECLASS-11.1 27440202
ECLASS-12.0 27440202
ETIM-5.0 EC000437
customs tariff number 85389099
GTIN 4048879647076
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-GTGNQ-A02C000_dxf_x_a.zip (A)
  • Construction files: STP 70MH-GTGNQ-A02C000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)