B10 Hood, high profile, IP65
Double locking lever, top entry M25
Art.No.: | 70MH-GTEHQ-A01C000 |
Alternative product: | |
Weight: | 0.142 kg |
Country of origin: | CZ |
Description
B10
Hood (high)
Double locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Hood (high)
Double locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Cable outlet | straight |
---|
Installation | Connection
Mounting set | M25 |
---|---|
Mating cycles min. | 500 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked, with screw connection |
Mechanical data
Housing type | Hood |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Coating locking | verzinkt |
Material housing | Aluminum die casting |
Locking material | Steel |
Mechanical data | Mounting data
Size | B10 |
---|---|
Height | 70 mm |
Width | 43 mm |
Depth | 73 mm |
Looking techniques | Double locking lever |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 100 °C |
Climatic category (EN IEC 60068-1) | 40/100/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879646307 |
Packaging unit | 1 |