Product questions? We’re happy to help! Find your local Murrelektronik Representative.

A3 Bulkhead mounted h., IP67

Single locking lever m.

Art.No.: 70MH-GAANL-B000100
Weight: 0.038 kg
Country of origin:  CZ

Description

A3
Bulkhead mounted housing
Single locking lever
IP67
Technical data will be only guaranteed with Murrelektronik components.

Installation | Connection
Mating cycles min. 500
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, locked
Mechanical data
Housing type Bulkhead mounted housing
Mechanical data | Material data
Coating housing powder-coated
Coating locking verzinkt
Material gasket NBR
Material housing Zinc die-casting
Locking material Steel
Mechanical data | Mounting data
Size A3
Height 23,1 mm
Width 40,1 mm
Depth 33 mm
Looking techniques Single locking lever
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 100 °C
Climatic category (EN IEC 60068-1) 40/100/21

ECLASS-6.0 27143424
ECLASS-6.1 27261203
ECLASS-7.0 27440202
ECLASS-8.0 27440202
ECLASS-9.0 27440202
ECLASS-10.1 27440202
ECLASS-11.1 27440202
ECLASS-12.0 27440202
ETIM-5.0 EC000437
customs tariff number 85389099
GTIN 4048879643016
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-GAANL-B000100_dxf_x_a.zip (A)
  • Construction files: STP 70MH-GAANL-B000100_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)