M8 male 90° / M8 female 0° A-cod. snap-in
PUR 3x0.25 gy UL/CSA+robot+drag ch. 0.6m
Artigo Nº | 7000-88181-2500060 |
Produto alternativo: | |
Peso: | 0.024 kg |
País de origem: | DE |
Descrição
Male 90° – female straight
M8 (Snap In) – M8 (Snap In), 3-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Dados tecnicos
Cable length | 0,6 m |
---|
Side 1
Thread | M8 |
---|---|
suitable for corrugated tube (internal Ø) | 6,5 mm |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Operating voltage AC (UL-listed) | 30 V |
Operating voltage DC (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Material housing | PUR |
---|
Mechanical data | Mounting data
Looking techniques | Snap In |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Dados de cabo
General data | Cable
Cable identification | 250 |
---|---|
Cable Type | 5 |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 3 wires twisted |
wire arrangement | brown, black, blue |
Mechanical data | Cable
Cable weigth | 26,4 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 58 ± 3 Shore D |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 4,3 mm |
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 3 |
Outer diameter insulation | 1,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 74 ± 3 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 32 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,25 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 4,5 A |
Electrical resistance line constant wire | 79 Ω/km @ 20 °C |
Nominal voltage power AC max. | 300 V |
Power frequency withstand voltage power (wire - jacket) | 2,5 kV @ 60 s |
AC withstand voltage power (wire - wire) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of torsion cycles | 1 Mio. |
Torsion speed | 35 cycles/min |
Torsion stress | ± 360 °/m |
Dados comerciais
ECLASS-6.0 | 27061801 |
---|---|
Classificação fiscal | 85444290 |
Quantidade por embalagem | 1 |
Acessórios
---- Marking Accessories ----