RJ45 male 0° / RJ45 male 0° shielded
FRNC/LS0H 4x2xAWG27 shielded bu UL 3m
Art.No.: | 7000-74711-8780300 |
Weight: | 0.159 kg |
Country of origin: | HU |
Description
Ethernet CAT6A
Male straight – male straight
RJ45 – RJ45, 8-pole
shielded
without cable sleeves
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 3 m |
---|
Side 1
Mounting method | inserted |
---|
Side 2
Mounting method | inserted |
---|
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Operating voltage DC max. (UL-listed) | 25 V |
Current operating per contact max. | 1,5 A |
Industrial communication
Transfer parameters | CAT6A |
---|
Diagnostics
Status indication LED | no |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 1 kV |
Material group (IEC 60664-1) | I |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Material housing | PUR |
---|---|
Locking material | PA |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 878 |
---|---|
Jacket Color | blue |
Structure | Cable
Amount stranding | 4 |
---|---|
Stranding | 2 wires twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 4 Stranded joints twisted |
Cable shielding (type) | copper braiding, bare |
wire arrangement | white, blue, white, orange, white, green, white, brown |
Mechanical data | Cable
Material jacket | FRNC |
---|---|
Outer-diameter (jacket) | 6 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | FRNC |
Amount wires | 8 |
Amount strands (wire) | 7 |
Diameter of single wires | 27 AWG |
Conductor crosssection (wire) | 27 AWG |
Material conductor wire | Stranded copper wire, bare |
Temperature range | Cable
Min. operating temperature (static) | -20 °C |
---|---|
Max. operating temperature (fixed) | 60 °C |
Operating temperature min. (dynamic) | 0 °C |
Operating temperature max. (dynamic) | 50 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (dynamic) | 5 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-6.1 | 27060307 |
ECLASS-7.0 | 27060307 |
ECLASS-8.0 | 27060307 |
ECLASS-9.0 | 27060307 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC002599 |
customs tariff number | 85444210 |
GTIN | 4048879606370 |
Packaging unit | 1 |