Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
MSUD DOUBLE VALVE PLUG FORM A 18MM
Product may differ from image

MSUD DOUBLE VALVE PLUG FORM A 18MM

PUR 4X0.75 YELLOW, 7.5m
Art.No.: 7000-58001-0270750
Weight: 0.621 kg
 Product Comparison

You might also like

Form A (18 mm)
24 V AC ±20% / DC ±25%
LED and suppression
Connection cable L = 110 mm
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 58001
General data
Pollution Degree 3
Material (gasket) PUR
Temperature range -25...+85 °C, depending on cable quality
Technical Data
Operating voltage 24 V AC ±20% / DC ±25%
Rated surge voltage 0.8 kV
Operating current per contact max. 4 A
Current consumption approx. 12 mA
Material group IEC 60664-1, category I
Switch off peak max. 55 V
Switch off delay time max. 20 ms
LED display yellow
Locking of ports M3 (recommended torque 0.4 Nm)
Protection IP67 inserted and tightened (EN 60529)
Locking material Steel (galvanized)
Material PBT
Housing Black plastic (gray on request)
Additional suppressor Diode/Z-Diode
Cables
No./diameter of wires 4× 0.75 mm²
Wire isolation PVC (bk num, gnye)
C-track properties 2 Mio.
Material (jacket) PUR/PVC (UL/CSA)
Outer Ø 6.5 mm ±5%
Bend radius (moving) 15× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 027
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 20549/1731), CSA; CE conform
Cable weight [g/m] 74,80
Material (wire) Cu wire, bare
Resistor (core) max. 26 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 42× 0.15 mm (multi-strand wire class 6)
Diameter (core) 4× 0.75 mm²
AWG similar to AWG 18
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.8 mm ±5%
Color/numbering of wires bk numbered, gnye longitudinally striped
Stranding combination 4 wires twisted
Shield no
Material (jacket) PUR/PVC
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
Outer-Ø (jacket) 6.5 mm ±5%
Color (jacket) yellow
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 15× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Jacket Color yellow
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879137997
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download Approvals and certificates 7000-58001-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download Approvals and certificates 7000-58001-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 7000-58001_stp_x_a.zip
* only for products with UL/CSA approved cable