MSUD valve plug A-18mm with cable
PUR 4x0.75 gy UL/CSA+drag ch. 5m
Art.No.: | 7000-18111-2370500 |
Weight: | 0.359 kg |
Country of origin: | CZ |
Description
MSUD
Form A (18 mm)
0...230 V AC/DC
without components
PE opposite cable entry (0°)
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 5 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | MSUD A |
Thread | M3 |
Material | PBT |
Degree of protection (EN IEC 60529) | IP66K, IP67 |
Electrical data | Supply
Operating voltage AC max. | 230 V |
---|---|
Operating voltage DC max. | 230 V |
Current operating per contact max. | 10 A |
Installation | Connection
Mounting set | M3 |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Mechanical data | Material data
Coating of fitting | verzinkt |
---|---|
Color housing | black |
Material housing | Plastic |
Material screw connection | Steel |
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 175301-803 |
---|
Cable data
General data | Cable
Cable identification | 237 |
---|---|
Cable Type | 3 |
Printing color of wire insulation | white (isolation black) |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 4 wires twisted |
wire arrangement | black 1, black 2, black 3, green-yellow |
Mechanical data | Cable
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
---|---|
Cable weigth | 69,3 g/m |
Material jacket | PUR |
Shore hardness jacket | 90 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 6,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 4 |
Outer diameter insulation | 1,85 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 70 ± 5 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Printing color of wire insulation | white (isolation black) |
Amount strands (wire) | 42 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,75 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Electrical data | Cable
Nominal voltage AC max. | 300 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 9,6 A |
Electrical resistance line constant wire | 26 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 2,5 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Travel speed (C-track) | 10 Mio. @ 25 °C |
No. of torsion cycles | 2 Mio. |
Torsion stress | ± 180 °/m |
Torsion speed | 35 cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879191135 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----