M16 MALE, 0° 14 POLE,
PUR 8x0.25 + 2x0,5 black 2m
Art.No.: | 7000-16751-9590200 |
Weight: | 0.193 kg |
Country of origin: | DE |
Description
Male straight
M16, 14-pole
partly used
with cable sleeves
Further cable lengths on request.
Technical Data
Cable length | 2 m |
---|
Side 1
Mounting method | inserted, screwed |
---|---|
Family construction form | M16 |
Material | PUR |
Electrical data | Supply
Operating voltage AC max. | 24 V |
---|---|
Operating voltage DC max. | 24 V |
Installation | Connection
Mounting set | M16 x 1.5 |
---|
Mechanical data | Material data
Coating of fitting | nickel plated |
---|---|
Material screw connection | Brass |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 959 |
---|---|
Jacket Color | black |
Structure | Cable
wire arrangement | white, green, yellow, gray, gray-pink, red-blue, green-white, brown-green, brown, blue |
---|
Mechanical data | Cable
Material jacket | PUR |
---|---|
Outer-diameter (jacket) | 8 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Material wire insulation | PVC |
Amount wires | 8 |
Conductor crosssection (wire) | 0,25 mm² |
Material wire insulation (Data) | PVC |
Amount wires (Data) | 2 |
Conductor crosssection wire (Data) | 0,5 mm² |
Temperature range | Cable
Min. operating temperature (static) | -25 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (dynamic) | 15 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879196727 |
Packaging unit | 1 |