Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 770-497-9292
Zoom
M12 female 0° with cable DeviceNet
Product may differ from image

M12 female 0° with cable DeviceNet

PUR AWG24+AWG22 shielded vt UL/CSA+drag ch. 29m
Art.No.: 7000-13225-8032900
Weight: 2.029 kg
 Product Comparison

You might also like

DeviceNet, CANopen
Female straight
M12, 5-pole
A-coded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 13225
Technical Data
Operating voltage max. 60 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Material PUR
Locking material Zinc die casting, matte nickel plated
suitable for corrugated tube (internal Ø) without
General data
Standards DIN EN 61076-2-101 (M12)
Material (gasket) FKM
Pollution Degree 3
Stripping length (jacket) 20 mm
Temperature range -25...+85 °C, depending on cable quality
Cables
No./diameter of wires 2× 0.25 + 2× 0.34 mm²
Wire isolation PE (rd, bk), (bl, wh)
Outer Ø 6.9 mm ±5%
Cable identification 803
Approval (cable) UL (AWM-Style 20233/10578), CSA; CE
Cable weight [g/m] 63,12 g
Material (wire) Cu wire, tin plated
Resistor (core) max. 78 Ω/km (data pair, max. 54 Ω/km (power pair); (20 °C)
Diameter (core) 2× 0.25 + 2× 0.34 mm²
AWG similar to AWG 24 (0.25 mm²); similar to AWG 22 (0.34 mm²)
Wire-Ø incl. isolation 2.1 mm ±5% (0.25 mm²); 1.5 mm ±5% (0.34 mm²)
Color/numbering of wires wh, bl (data pair); bk, rd (power pair)
Shield yes
optical shield cover min. 65%
Material (jacket) PUR
Outer-Ø (jacket) 6.9 mm ±5%
Color (jacket) violet
Jacket Color violet
Cable labeling see frame delivery specifications 7000-00000-001
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant
Nominal voltage 300 V
Temperature range (fixed) -40...+80 °C
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -30...+70 °C
Temperature range (mobile) -30...+70 °C
Bend radius (fixed) 6× outer Ø
Bend radius (moving) 10× outer Ø
Bend radius (moving) 10× outer Ø
Travel speed (C-track) max. 3 m/s
Acceleration (C-track) max. 5 m/s²
Material (jacket) PUR (UL/CSA)
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879487283
eClass 27061801
Packaging unit 1.000
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-13061_08-09.19_ce_z_c.pdf
  • Download Approvals and certificates 7000-13225-803xxxx_E325311-MLE335179-CYJV_ul_z_a.pdf
  • Download Approvals and certificates 7000-13225-803xxxx_E325311-MLE335179-CYJV7_ulc_z_a.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 7000-13225_stp_x_a.zip
Approvals
Approvals
Approvals
* only for products with UL/CSA approved cable
Bus technologies
Bus technologies