M8 female recept. A-cod. front
PP-wires 3x0.25 0.2m
Art.No.: | 7000-08571-9700020 |
Alternative product: | |
Weight: | 0.011 kg |
Country of origin: | DE |
Description
Flange female
M8, 3-pole
Front mounting
with multi-strand wire
Technical Data
Cable length | 0,2 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | M8 |
Thread | M8 x 1 |
Material | Brass |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Current operating per contact max. | 4 A |
Installation | Connection
Mounting set | M8 x 1 |
---|
Device protection | Electrical
Protection NEMA | 3, 4, 6P |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Coating locking | nickel plated |
Coating of fitting | nickel plated |
Material gasket | FKM |
Locking material | Brass |
Material screw connection | Brass |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Looking techniques | Schraubgewinde |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Approvals
UL 50E | yes |
---|
Cable data
General data | Cable
Cable identification | 970 |
---|
Structure | Cable
wire arrangement | brown, black, blue |
---|
Mechanical data | Cable
Material wire insulation | PP |
---|---|
Amount wires | 3 |
Outer diameter insulation | 1,1 mm |
Outer diameter tolerance core insulation | ± 5 % |
Conductor crosssection (wire) | 0,25 mm² |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 90 °C |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 90 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440103 |
ECLASS-11.1 | 27440103 |
ECLASS-12.0 | 27440103 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879224567 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----