EOL - SIGNAL TOWER MODLIGHT70 EQUIPPED WITH LED MODULES
Product discontinued, no alternative
Art.No.: | 4000-75713-1358000 |
Weight: | 0.59 kg |
Country of origin: | ID |
Description
Basis, buzzer, flash + LED modules + M12 (side) + LED flash (transparent)
red, yellow, green, white-flash
red, yellow, green, white-flash
Technical Data
Technical Data
Operating voltage | 24 V DC (21.6...26.4 V DC) |
---|---|
Current consumption | max. 340 ±90 mA |
Buzzer (infinitely adjustable) | Continuous and intermittent alarm |
Sound pressure level | 70 ±5...90 ±5 dB |
Blink cycles | 60 ±12 per minute |
Flash cycles | 77 ±10 per minute |
Flash | Double flash |
General data
Protection | IP65 inserted and tightened |
---|---|
Connection | M12 (8-pole) |
Housing | Black plastic |
Dimensions H×W×D | 293×70×70 mm |
Temperature range | -30...+60 °C |
Commercial data
customs tariff number | 85318070 |
---|---|
GTIN | 4048879292245 |
Packaging unit | 1 |
Accessories
---- Foot for Signal Tower ----
---- Pipe for Signal Tower ----