MODLIGHT70 CONNECTION MODULE 8 POLE M12 SIDE EXIT
Product discontinued
Art.No.: | 4000-75070-1400003 |
Weight: | 0.319 kg |
Country of origin: | CZ |
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 190 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 8 |
PIN 1 | + |
PIN 2 | LED RD |
PIN 3 | - |
PIN 4 | LED CL |
PIN 5 | LED YE |
PIN 6 | LED BU |
PIN 7 | LED GN |
PIN 8 | Continuous tone |
Commercial data
ECLASS-6.0 | 27371232 |
---|---|
ECLASS-7.0 | 27371232 |
ECLASS-8.0 | 27371232 |
ECLASS-9.0 | 27371232 |
ETIM-5.0 | EC001155 |
customs tariff number | 85319000 |
GTIN | 4048879030823 |
Packaging unit | 1 |
Accessories
---- Pipe for Signal Tower ----
---- Foot for Signal Tower ----