EOL - MODLIGHT70 CONNECTION MODULE 4 POLE M12 BOTTOM EXIT
Product discontinued, no alternative
Art.No.: | 4000-75070-1300006 |
Weight: | 0.34 kg |
Country of origin: | CZ |
Description
Basic AB-Slave
4 outputs
with M12 connection
for LED modules and LED flash modules
4 outputs
with M12 connection
for LED modules and LED flash modules
Technical Data
Technical Data
Bus voltage (AS-Interface) | 26.5...31.6 V DC |
---|---|
Total current (AS-Interface) | max. 20 mA |
Addressing | via master or M12 connection and programming device |
Address range | 1...62 (1...31 A or B) |
Profile (IO/ID/ID2 code) | S-7.A.7 |
Output
Number | 4 |
---|---|
Supply voltage | 24 V DC external (18...30.2 V DC) EN 61131-2 |
Switching current per output | max. 0.5 A (short-circuit and overload protected), suitable for LED flash modules |
General data
Protection | IP65 inserted and tightened |
---|---|
Connection | M12 (4-pole) |
Housing | Black plastic |
Dimensions H×W×D | 190×70×70 mm |
Temperature range | -30...+60 °C |
Commercial data
customs tariff number | 85319000 |
---|---|
GTIN | 4048879030878 |
Packaging unit | 1 |
Accessories
---- Pipe for Signal Tower ----
---- Foot for Signal Tower ----