Product may differ from image
MODLINK MSDD FLANGE PLATE DBL METAL
Product discontinued, no alternative
Art.No.: | 4000-68000-9160000 |
Weight: | 0.41 kg |
Country of origin: | CZ |
Technical Data
Mechanical data | Mounting data
Height | 178 mm |
---|---|
Width | 182 mm |
Depth | 22 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ETIM-5.0 | EC002625 |
customs tariff number | 73269098 |
GTIN | 4048879369374 |
Packaging unit | 1 |