Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
M12 female recept. A-cod. shielded rear  7700-17511-S4W0030
Product may differ from image

M12 female recept. A-cod. shielded rear

TPE 4x2x24AWG SF/UTP CAT5e bu UL/CSA. CM 0.3m

Art.No.: 7700-17511-S4W0030
Weight: 0.05 kg
Country of origin:  DE

Description


Ethernet CAT5
Flange female
M12, 8-pole
shielded
Rear mounting
USA
Further cable lengths on request.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Cable length 0,3 m
Side 1
Mounting method inserted, screwed
Family construction form M12
Coding A
No. of poles 8
Degree of protection (EN IEC 60529) IP67
Side 2
Family construction form free cable end
Electrical data | Supply
Operating voltage DC max. 60 V
Operating voltage AC (UL-listed) 30 V
Operating voltage DC (UL-listed) 30 V
Current operating per contact max. 1,5 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 1000 MBit/s
Device protection | Electrical
Protection NEMA 3, 4, 6P
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-101 (M12)
Approvals
UL 50E yes

General data | Cable
Cable identification S4W
Jacket Color blue
Type of Certificate cURus
Structure | Cable
Amount stranding 4
Stranding 2 wires twisted
Stranding (type 2) 4 Stranded joints twisted
Banding Foil
wire arrangement (orange-white, orange), (blue-white, blue), (brown-white, brown), (green-white, green)
Mechanical data | Cable
Cable weigth 74,8 g/m
Material jacket TPE
Freedom from ingredients (jacket) lead-free, CFC-free
Outer-diameter (jacket) 7,6 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation HDPE
Amount wires 8
Outer diameter insulation 1,17 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, CFC-free
Amount strands (wire) 7
Diameter of single wires 24 AWG
Conductor crosssection (wire) 24 AWG
Material conductor wire copper stranded wire, tinned
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4 A
Electrical resistance line constant wire 59 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 3 kV @ 60 s
Electrical capacity line constant (wire - wire) 49000 pF/km
Power frequency withstand voltage (wire - jacket) 3 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 1 Mio. @ 25 °C
No. of torsion cycles 3 Mio. 25 °C
Torsion stress ± 270 °/m

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27440103
ECLASS-11.1 27440103
ECLASS-12.0 27440103
ETIM-5.0 EC002599
customs tariff number 85444290
GTIN 4048879602396
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7700-17511_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)