Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
AIDA PUSH PULL COUPLING HAN24  4000-74122-1004001
Product may differ from image

AIDA PUSH PULL COUPLING HAN24

with 2 x power (5 pole) spring clamp

Art.No.: 4000-74122-1004001
Weight: 0.102 kg
Country of origin:  DE

Description

2× Combicon Power/spring clamp terminal, Push Pull
Size 24
Certificate
Certificate
Certificate

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Height 146 mm
Width 58 mm
Depth 65 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C

ECLASS-6.0 27143423
ECLASS-6.1 27143423
ECLASS-7.0 27449001
ECLASS-8.0 27449001
ECLASS-9.0 27440321
ECLASS-10.1 27440321
ECLASS-11.1 27440321
ECLASS-12.0 27440321
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879346559
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-74122-1004001_stp_x_a.zip (A)
  • Document: Installation guide 4000-74122-1004001_ina_x_11.zip (11)
  • Document: Product data 4000-74122-1004001_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-74122-1004001_14-05.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-74122-1004001_14-05.21_ce_z_a.pdf (A)
  • Information: MTBF Report 4000-74122-1004001_SN29500(40°C)-Berechnung_mtbf_p_a.pdf (A)