Zoom
MVK+MPNIO DI8 DO8 POF (POLYMER OPTICAL FIBER)
Product may differ from image

MVK+MPNIO DI8 DO8 POF (POLYMER OPTICAL FIBER)

Push Pull galvanic separation
Art.No.: 55257
Weight: 0.977 kg
 Product Comparison

You might also like

Digital inputs/outputs
DI8 (DO8)
Push Pull
POF
Connection cables are in the online shop under "Connection Technology". Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus 2 × SCRJ45 POF-Push Pull
Sensor-system/actuator supply Power plug, Push Pull, max. 12 A
I/O ports M12, 5-pole, A-coded
Fieldbus
Operating voltage 24 V DC (EN 61131-2)
Operating modes Autonegotiation/Auto MDI/MDI-X/MRP
Transfer rate to 100 Mbit/s Full Duplex
General data
Protection IP67
Mounting method 2-hole screw mounting
Temperature range 0...+55 °C (storage temperature -20...+70 °C)
Dimensions H × W × D 56.2×63×225 mm
PROFINET
FSU (Fast-Start-Up) max. 500 ms
Profinet Netload Class I
Specification V2.2, Conformance Class B
MRP yes
Output
Actuator supply UA 24 V DC (EN 61131-2), max. 12 A
Switching current per output max. 2 A (short-circuit and overload protected)
Lamp load 10 W
Parameterization
PIN 4 Input (port 4...7); Output (port 0...3)
PIN 2 Input (port 4...7); Output (port 0...3)
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
Actuator warning per channel via LED and BUS
Cable break per port
Further POF- dumping/length measurement
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879431248
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55257_E201820-NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55257_Z10634-Feb15-Feb18_pn_z_d.pdf
  • Download Approvals and certificates 55257_E201820-NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 55257_897-04.16_ce_z_c.pdf
  • Download Drawing Files 55256_dxf_x_a.zip
  • Download Drawing Files 55256_stp_x_a.zip
  • Download Drawing Files 55257_p8_2_21.zip
  • Download Installation Instructions 55257_ina_6_14.pdf
  • Download Manuals 55374_hdb_x_24.zip
  • Download Software and driver 10500955_AutoUpdateX_e_22.zip
cULus
PROFINET