Zoom
MVK+MPNIO DI8 DI8 POF (POLYMER OPTICAL FIBER)
Product may differ from image

MVK+MPNIO DI8 DI8 POF (POLYMER OPTICAL FIBER)

Push Pull galvanic separation
Art.No.: 55256
Weight: 0.977 kg
 Product Comparison

You might also like

Digital inputs
DI8 (DI8)
POF Push Pull
Connection cables are in the online shop under "Connection Technology". Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus 2 × SCRJ45 POF-Push Pull
Sensor-system/actuator supply Power plug, Push Pull, max. 12 A
I/O ports M12, 5-pole, A-coded
Fieldbus
Operating voltage 24 V DC (EN 61131-2)
Operating modes Autonegotiation/Auto MDI/MDI-X/MRP
Transfer rate to 100 Mbit/s Full Duplex
General data
Protection IP67
Mounting method 2-hole screw mounting
Temperature range 0...+55 °C (storage temperature -20...+70 °C)
Dimensions H × W × D 56.2×63×225 mm
PROFINET
FSU (Fast-Start-Up) max. 500 ms
Profinet Netload Class I
Specification V2.2, Conformance Class B
MRP yes
Parameterization
PIN 4 Input
PIN 2 Input
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module and channel
Monitoring - under voltage yes
Monitoring - no voltage yes
Short circuit and overload yes
Actuator warning per channel via LED and BUS
Cable break per port
Further POF- dumping/length measurement
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879431200
eClass 27242604
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55256_Z10633-Feb15-Feb18_pn_z_d.pdf
  • Download Approvals and certificates 55256_E201820-NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55256_E201820-NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 55256_896-04.16_ce_z_c.pdf
  • Download Configuration Files 55256_MVK_M_kfg_14.zip
  • Download Drawing Files 55256_dxf_x_a.zip
  • Download Drawing Files 55256_p8_2_21.zip
  • Download Drawing Files 55256_stp_x_a.zip
  • Download Installation Instructions 55256_ina_6_14.pdf
  • Download Manuals 55374_hdb_x_24.zip
  • Download Software and driver 10500955_AutoUpdateX_e_22.zip
cULus
PROFINET